L-com

Photoelectric Sensor, Square PBT housing, L.on/D.on selectable, NPN, diffuse reflection with BGS, sensing distance 1cm-30cm, 2m 3-wire cable

SKU PXPEESB-30N
Available to Ship 10
Quantity Price
1 - 24 $84.99
25 - 49 $80.74
50 - 99 $76.49
100 + Call Us
Price $84.99

All Prices are in US Dollars and do not include duties



The L-com PXPEESB-30N is a photoelectric sensor developed to determine the proximity, absence, or presence of an item using a light transmitter. This sensor uses diffuse reflection-BGS as a detection method and has a PBT housing. The diffuse reflection-BGS sensor has a square shape, an LED indicator, and a single NPN output.

This PXPEESB-30N IoT sensor is IP65 protected and has a 2m 3-wire connecting cable. The photoelectric proximity sensor has a 10mm to 300mm sensing distance, which allows users to count, inspect objects, and detect their presence and position without physical contact. This diffuse reflection-BGS sensor has a L.on/DE.on selectable switch type.

The PXPEESB-30N proximity sensor has an industry-standard form factor and high repeatability. This NPN IoT sensor with 2m 3-wire connecting cable has fast response time, which allows it to detect small objects. The photoelectric sensor has competitive pricing and high performance, which makes it suitable for warehouse automation, discrete manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine building, and high-volume production industries.

L-com has the largest in-stock selection of square photoelectric sensors with same-day shipping for domestic and international orders. We currently have a variety of IoT products in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality diffuse reflection-BGS proximity sensor with NPN output for your requirements.


Features
  • Common form factor
  • Fast response time
  • LED indicators
  • IP65 protection

Application
  • Manufacturing
  • Automotive
  • Food and Beverage
  • Warehouse Automation
  • Robotics

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.