L-com

Photoelectric Sensor, Flat style PC housing, Dark on, NPN, diffuse reflection, front sensing, distance 2.5mm to 8mm, 2m 3-wire cable

  • Picture of Photoelectric Sensor, Flat style PC housing, Dark on, NPN, diffuse reflection, front sensing, distance 2.5mm to 8mm, 2m 3-wire cable
Picture of Photoelectric Sensor, Flat style PC housing, Dark on, NPN, diffuse reflection, front sensing, distance 2.5mm to 8mm, 2m 3-wire cable
SKU PXPEMP2-410N-WD
Available to Ship 24
Quantity Price
1 - 24 $41.79
25 - 49 $39.70
50 - 99 $37.61
100 + Call Us
Price $41.79

All Prices are in US Dollars and do not include duties



The L-com PXPEMP2-410N-WD is a photoelectric sensor developed to determine the proximity, absence, or presence of an item using a light transmitter. This sensor uses diffuse reflection as a detection method and has a PC housing. The diffuse reflection sensor has a flat design, an LED indicator, and a single NPN output.

This PXPEMP2-410N-WD IoT sensor is IP50 protected and has a 2m 3-wire connecting cable. The photoelectric proximity sensor has a 2.5mm to 8mm sensing distance, which allows users to count, inspect objects, and detect their presence and position without physical contact. This diffuse reflection sensor has a Dark on switch type and is ideal for low clearance applications.

The PXPEMP2-410N-WD proximity sensor has an industry-standard form factor and high repeatability. This NPN IoT sensor with 2m 3-wire connecting cable has fast response time, which allows it to detect small objects. The photoelectric sensor has competitive pricing and high performance, which makes it suitable for warehouse automation, discrete manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine building, and high-volume production industries.

L-com has the largest in-stock selection of flat design photoelectric sensors with same-day shipping for domestic and international orders. We currently have a variety of IoT products in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality diffuse reflection proximity sensor with NPN output for your requirements.


Features
  • Flat design
  • Fast response time
  • LED status indicator
  • IP50 protection
  • 2m cable for pre-wired version

Application
  • Manufacturing
  • Automotive
  • Food and Beverage
  • Warehouse Automation
  • Robotics

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.