L-com

PH Sensor, 4-20mA, RS485, M39 X 1.5, 5m cable

  • Picture of PH Sensor, 4-20mA, RS485, M39 X 1.5, 5m cable
Picture of PH Sensor, 4-20mA, RS485, M39 X 1.5, 5m cable
SKU SRWQ100-PH104-8701
Available to Ship 13
Quantity Price
1 - 9 $522.99
10 - 24 $512.53
25 - 99 $502.07
100 + Call Us
Price $522.99

All Prices are in US Dollars and do not include duties



The L-com SRWQ100-PH104 series is a water quality sensor used to measure the pH (relative acidity or alkalinity) of water. The pH is a critical measure that has wide ranging impacts on aquatic life as well as machine life. Things like scaling, corrosion and microbial growth in mechanical systems are influence by pH. The SRWQ100-PH104 pH sensor can be used in a variety of applications including water treatment, food and beverage manufacturing and general water quality monitoring. The L-com SRWQ100-PH104 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • PPT housing
  • M39 X 1.5 process connection
  • 4-20mA & RS485 outputs
  • 5m direct lead cable

Application
  • Water treatment
  • Sewage treatment
  • Agriculture
  • Food & beverage
  • Industrial waste water
  • Cooling systems
  • Surface water monitoring
  • Environmental Research

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.