L-com

PC/PDU Power Cord - C20 to C13 - 15 Amp - 3 FT - White

  • Picture of PC/PDU Power Cord - C20 to C13 - 15 Amp - 3 FT - White
Picture of PC/PDU Power Cord - C20 to C13 - 15 Amp - 3 FT - White
SKU PPA00007WH-03F
  Available for backorder
Quantity Price
1 - 24 $15.39
25 - 49 $14.62
50 - 99 $13.85
100 + Call Us
Price $15.39

All Prices are in US Dollars and do not include duties



The L-com PPA00007WH-03F is a C20 to C13 that is common in connecting PCs to power distribution units (PDUs). This cord has a white jacket and is popular for color coding in high cord density applications. The cable is built with 14 gauge wires and are rated for a maximum of 15 amps and maximum 250 volts. All cords are in stock and ready to ship at a moments notice.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C20 Inlet to IEC C13 Outlet
  • White Jacket

Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.