PC HUB Cord Grip w/ Lock Nut (.236-.472)

Item # NB-CG0.8
Availability
11
Price Table
Quantity Price
1 - 24 $10.19
25 - 49 $9.68
50 - 99 $9.17
100 + Call Us
Add to Cart

Description

L-com now offers Cord Grips that can be used with any of our enclosure products to provide a means of passing cabling into and out of the enclosure. The self locking waterprooof design allows you to clamp down onto a variety of diameter cables while maintaining an IP68/NEMA 4X/6P rating. An assortment of diameters are available.

Features
  • Self Locking Waterproof Design
  • IP68/NEMA 4X/6P Rated
  • Temperature Range -4ºF to 212ºF (-20º C to 100º C)
  • UL 94V-2 and REACH certified and RoHS compliant
Application
  • Enclosure Modification
  • Custom applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov