Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Vinyl Labels 4.00" W X 1.00" H (85 Labels)

  • Picture of Vinyl Labels 4.00" W X 1.00" H (85 Labels)
Picture of Vinyl Labels 4.00" W X 1.00" H (85 Labels)
SKU XSL-23-427
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


These IDXPERT Series labels are ideal for marking data cabling. The B-427 vinyl self-laminating material offers superior abrasion resistance and resistance to dirt, oils, solvents and water. Each label features a clear, non-printed area, which wraps around and over laminates the printed text. The IDXPERT automatically "multiple repeats" your text in the white print area. These labels are UL Recognized and support a temperature range of -94°F to 158°F (-70C to 70C). Order online today

Features
  • Used for labeling cables and other equipment with the IDXPERT
  • Self laminating design ensures easy, fast installation
  • Multiple styles and sizes to choose from offers label design flexibility
  • Smudge proof design saves time and money by not having to relabel
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • LAN installations
  • Asset identification
  • Cable management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.