In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Patch Panels/Racks Universal (customizable) Patch Panel - USP DB9/HD15 Sub Panels

L-com universal series DB9 HD15 patch panel sub panels enable customizable cable management for LAN infrastructure, network consolidation, and MDF/IDF applications. Featuring two DB9 female couplers or two HD15 female video couplers, these steel sub-panels with powder coating support data and video connectivity through rack panels. Available with HD15 female (SVGA) and two 6-pin mini-DIN female (PS/2) configurations for KVM applications. Measuring 3.23 x 2.68 inches with 0.06-inch thickness, includes four 6-32 screws for quick installation.

For complete customizable rack panel solutions beyond DB9 HD15 sub panels, explore our Universal (customizable) Patch Panel category, featuring sub-panel types and configurations designed for building custom rack panels across diverse connectivity applications.

FAQs

What are DB9 HD15 patch panel sub panels used for?

DB9 HD15 patch panel sub panels are designed for cable management, LAN infrastructure, network consolidation, and MDF/IDF applications. These simple prefabricated sub-panels allow you to design and build your own custom rack panel, featuring either two DB9 female couplers or two HD15 female video couplers for connecting cables through the panel.

What coupler configurations are available in universal series sub-panels?

Universal series sub-panels feature either two DB9 female couplers or two HD15 female video couplers for connecting cables through the panel. L-com also provides a universal sub-panel with one HD15 female (SVGA) and two 6-pin mini-DIN female (PS/2) feed-thru couplers for KVM applications requiring video and keyboard/mouse connectivity.

What material and finish are DB9 HD15 patch panel sub panels?

DB9 HD15 sub panels are made from steel with powder coating and are available in a black finish. The durable steel construction with 0.06-inch thickness provides structural integrity for cable management, LAN infrastructure, network consolidation, and MDF/IDF applications in rack-mounted environments.

What are the dimensions of universal series DB9 HD15 sub panels?

Durable steel sub-panels measure 3.23 inches in length and 2.68 inches in width with a thickness of 0.06 inches. Heights vary at 0.75, 0.71, or 0.73 inches depending on the coupler configuration, accommodating DB9 female, HD15 female, or combined HD15/PS/2 configurations for custom rack panel designs.

What installation hardware is included with DB9 HD15 sub panels?

Universal patch panels are supplied with four 6-32 screws for quick installation into custom rack panel configurations. This included hardware supports mounting of the steel sub-panels for cable management, LAN infrastructure, network consolidation, and MDF/IDF applications requiring DB9 or HD15 connectivity.

How do universal sub-panels enable custom rack panel design?

Simple prefabricated sub-panels allow you to design and build your own custom rack panel by combining different DB9, HD15, and other coupler configurations. These modular sub-panels measuring 3.23 x 2.68 inches enable flexible custom rack panel layouts for cable management, LAN infrastructure, and network consolidation applications.

Need assistance selecting the right DB9 HD15 patch panel sub panel configuration for your custom rack panel or cable management project? Our professional technical support team provides guidance on coupler configurations, sub-panel dimensions, installation hardware, and custom rack panel design for your specific LAN infrastructure or MDF/IDF application.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of universal patch panels for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.