(sold separately)
Same day shipping on most items; Order online today!" />
In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com
Sort by
Items per page
Showing 1 - 1 result(s)

Universal Master Rack Panel with 6 USP Style Sub-Panel Openings

L-com universal rack panel with six USP sub-panel openings delivers customizable solutions for server rack systems in data centers, telecommunications, and industrial environments. Constructed from heavy-gauge steel with black powder coating for durability and corrosion resistance, this 19-inch depth panel enables easy integration of various connectors and components. Measuring 3.5 inches height, 0.5-inch width, with 0.060-inch (16-gauge) thickness, the panel supports flexible connector configurations while maintaining structural integrity for heavy-duty use.

For complete customizable rack mounting solutions beyond universal rack panels with USP openings, explore our Patch Panels/Racks Universal (customizable) Patch Panel - Blank Universal Rack Mount Panels category, featuring rack panel types designed for flexible server rack configurations and connectivity applications.

Related Categories:

FAQs

What is a universal rack panel designed for?

Universal rack panels with six openings for USP sub-panels are designed to provide a customizable solution for server rack systems, allowing users to easily integrate various connectors and components. The panel is ideal for applications requiring flexible, durable, and easy-to-maintain server rack configurations in data centers, telecommunications systems, and industrial environments.

What material is the universal rack panel constructed from?

Universal rack panels are made of heavy-gauge steel and feature a black powder coating for enhanced durability and corrosion resistance. This steel frame is built to support heavy-duty use, providing a durable structure that ensures stability and longevity in server rack installations.

What are the dimensions of the universal rack panel?

Universal rack panels are designed to fit a standard 19-inch depth and 0.5-inch width, with a height of 3.5 inches. The panel thickness is 0.060 inches (16-gauge), ensuring it can withstand demanding environments while maintaining structural integrity for various server rack configurations.

How many sub-panel openings does this universal rack panel have?

This universal rack panel features six openings for USP sub-panels, enabling users to select from a variety of USP sub-panels for installing different connectors and configurations based on specific needs. The customizable design supports flexible connectivity solutions in data centers, telecommunications systems, and industrial environments.

Can sub-panels be easily replaced in universal rack panels?

The steel frame of universal rack panels makes it easy to swap out individual sub-panels, allowing for flexibility when upgrading or changing connectors. This design enables easy maintenance and updates to server rack configurations without replacing the entire panel structure.

What applications use universal rack panels?

Universal rack panels are ideal for applications requiring flexible, durable, and easy-to-maintain server rack configurations, including use in data centers, telecommunications systems, and industrial environments. The versatility combined with rugged steel construction ensures the panel can support a variety of connectivity solutions.

What coating protects the universal rack panel?

Universal rack panels feature a black powder coating over heavy-gauge steel construction for enhanced durability and corrosion resistance. This coating provides long-lasting protection while the steel frame supports heavy-duty use in demanding data center, telecommunications, and industrial server rack environments.

Need assistance selecting the right universal rack panel configuration or compatible USP sub-panels for your server rack installation? Our expert technical support team provides guidance on panel dimensions, sub-panel compatibility, mounting requirements, and connector configurations for your specific data center or telecommunications system needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com universal rack panel are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page