L-com

Swing Frame Rack, 24" Deep, 20 Spaces

  • Picture of Swing Frame Rack, 24" Deep, 20 Spaces
Picture of Swing Frame Rack, 24" Deep, 20 Spaces
SKU SFR-20-24
  Available for backorder
Quantity Price
1 - 4 $585.12
5 - 9 $561.71
10 - 24 $538.31
25 + Call Us
Price $585.12

All Prices are in US Dollars and do not include duties



The SFR Series open swing frame wall rack provides easy and economical rear equipment access

Features
  • 100 lb. weight capacity, Durable black powder coat finish
  • 12”, 18” and 24” useable equipment depth
  • Unique, open swing frame design utilizes pivot points instead of hinges and can be inverted to allow opening from the left or the right.
  • 90º opening with positive stop facilitates punching down of wires
  • Open wall mount design allows equipment to swing out, greatly simplifying wiring tasks

Application
  • DF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.