L-com

Server Rack Enclosure w/ Side Panels 36" Outside Depth 42U

  • Picture of Server Rack Enclosure w/ Side Panels 36" Outside Depth 42U
Picture of Server Rack Enclosure w/ Side Panels 36" Outside Depth 42U
SKU WMRK-4236SVR
Available to Ship Call us
Quantity Price
1 - 4 $6,004.12
5 - 9 $5,763.95
10 - 24 $5,523.79
25 + Call Us
Price $6,004.12

All Prices are in US Dollars and do not include duties



The WMRK Series configured multi-vendor server rack enclosures are optimized for use with servers from leading manufacturers. These server racks are seismic certified to the following codes and standards: 2007 & 2010 CBC; 2006, 2009 & 2012 IBC; ASCE 7-05 (2005 Edition) & ASCE 7-10 (2010 Edition) and the 2006 & 2009 editions of NFPA 5000 for use in areas of high seismicity - Zone 4 or Seismic Design Category (SDC) "D". These server racks are designed for Mission Critical and/or High-Importance Installations in locations with the highest level of seismicity and top floor or rooftop installations including those within UBC and CBC Essential facilities or IBC, ASCE 7, and NFPA 5000 Seismic Use Group III facilities. For all codes, the Importance factor (Ip) is 1.5. Seismic Certified load capacity of 1,090 lbs. when used with WMRK-Z4 seismic floor anchor brackets.

Features
  • Standard front and rear adjustable cage nut style rail with Z-rail adapters to accommodate most server-slide kits
  • Fully welded construction provides the following weight capacities: UL Listed load capacity: 2,500 lbs., Static load capacity: 10,000 lbs., Seismic certified capacity: 1,090 lbs.
  • 24" overall width optimized for use on raised floors
  • Designed to allow racks to be ganged when fully loaded
  • Removable split bottom rear panel allows cable bundles to be easily passed over or under the WMRK’s standard key-locking split rear doors (standard on configured racks only)

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.