L-com

Rack Enclosure with Vented Rear Door 31.5" Outside Depth 44U Sq.

  • Picture of Rack Enclosure with Vented Rear Door 31.5" Outside Depth 44U Sq.
Picture of Rack Enclosure with Vented Rear Door 31.5" Outside Depth 44U Sq.
SKU DRK19-44-31PRO
  Available for backorder
Quantity Price
1 - 4 $4,199.12
5 - 9 $4,031.16
10 - 24 $3,863.19
25 + Call Us
Price $4,199.12

All Prices are in US Dollars and do not include duties



Middle Atlantic Rack Cabinets have been designed specifically to address both the needs of the equipment that is being mounted, as well as to address any limitations or restrictions of the jobsite. In addition, these racks are contractor-friendly and have been designed with many essential time-saving features including 10-32 threaded and Cage Nut style rack rails with numbered rack space increments to speed equipment loading and an adjustable rear rack rail to fit specific equipment needs. 14-gauge steel tops & bottoms plus 16-gauge seamless steel sides give these rack enclosures a 2,500 lb. weight capacity for secure mounting of all your equipment. Drop ship these cabinets directly to your next jobsite; Order today!

Features
  • 2,500 lb. weight capacity for secure mounting of all your equipment
  • Accommodates 19" panel widths
  • Finished in a durable black textured powder coat
  • Square hole-cage nut style Rack Rails
  • Used to house cables, communication, A/V and Telco equipment

Application
  • Data Centers
  • MDF installations
  • Network Infrastructure
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.