L-com

Rack Enclosure with Side Panels 27" Outside Depth 37U

  • Picture of Rack Enclosure with Side Panels 27" Outside Depth 37U
Picture of Rack Enclosure with Side Panels 27" Outside Depth 37U
SKU WRKSA-3727
Available to Ship Call us
Quantity Price
1 - 4 $2,292.12
5 - 9 $2,200.43
10 - 24 $2,108.75
25 + Call Us
Price $2,292.12

All Prices are in US Dollars and do not include duties



Middle Atlantic Rack Cabinets have been designed specifically to address both the needs of the equipment that is being mounted, as well as to address any limitations or restrictions of the jobsite. In addition, these racks are contractor-friendly and have been designed with many essential time-saving features including 10-32 threaded rack rail with numbered rack space increments to speed equipment loading and an adjustable rear rack rail to fit specific equipment needs. 14-gauge steel tops & bottoms plus 16-gauge seamless steel sides give this rack enclosure a 2,500 lb. weight capacity for secure mounting of all your equipment. Drop ship this cabinet directly to your next jobsite; Contact us today!

Features
  • Middle Atlantic Free Standing Relay Rack Enclosures with Side Panels
  • 2,500 lb. weight capacity for secure mounting of all your equipment
  • Laser-cut 1/8" thick internal steel braces for strength
  • Finished in a durable black textured powder coat
  • 27 1/2" outside depth, 25 3/4" usable depth

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.