L-com

Plexiglass Front Door For 37U Racks

  • Picture of Plexiglass Front Door For 37U Racks
Picture of Plexiglass Front Door For 37U Racks
SKU PFD-37
  Available for backorder
Quantity Price
1 - 4 $967.12
5 - 9 $928.44
10 - 24 $889.75
25 + Call Us
Price $967.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's Universal Front Door options for the WRK series rack enclosures offer an easy method for securing valuable equipment. The locking, lightly smoked Plexiglas door adds a higher level of security by locking valuable equipment while still allowing you to see status lights and displays. Doors can be set up for either right or left opening direction. All doors are finished with a black textured powder coat and can be drop shipped directly to your jobsite.

Features
  • Built in lock provides security for valuable equipment
  • Doors can be set up for either right or left opening direction for a custom fit in any application
  • Drop ship directly to your jobsite for fast delivery
  • Plexiglas Front Door for Middle Atlantic's WRK series rack enclosures
  • Unique metal hinge allows for mounting and removal of door without removing equipment

Application
  • LAN aggregation
  • Data Centers
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.