L-com

Plastic Finger Horizontal Cable Manager, 1 Space, 2" Depth

  • Picture of Plastic Finger Horizontal Cable Manager, 1 Space, 2" Depth
Picture of Plastic Finger Horizontal Cable Manager, 1 Space, 2" Depth
SKU PHCM-1-2
Available to Ship Call us
Quantity Price
1 - 24 $51.12
25 - 49 $49.07
50 - 99 $47.54
100 + Call Us
Price $51.12

All Prices are in US Dollars and do not include duties



Organize cable in your rack enclosure with Middle Atlantic's rack mount cable management panels. These panels are made from the highest quality materials to provide a strong yet attractive method for keeping cables organized and properly routed through a rack. Each panel features front and rear mounted D-rings to support cables. All panels feature a durable black powder coat finish.

Features
  • 1.75" 1U space or 3.5" 2U space versions available
  • Available in single piece and 4 packs
  • Comes with removable hinged cover
  • Matches and integrates well with PCD Series Ducts
  • Fits standard 19" rack systems for compatibility with existing enclosures

Application
  • MDF/IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.