L-com

Open Frame 4 Post Rack Cage Nut Rackrail -51U 30" Deep

  • Picture of Open Frame 4 Post Rack Cage Nut Rackrail -51U 30" Deep
Picture of Open Frame 4 Post Rack Cage Nut Rackrail -51U 30" Deep
SKU R4CN-5130B
  Available for backorder
Quantity Price
1 - 4 $1,589.12
5 - 9 $1,525.55
10 - 24 $1,461.99
25 + Call Us
Price $1,589.12

All Prices are in US Dollars and do not include duties



Mount servers and other equipment requiring cage nut mounting hardware with the R4 Series Four Post Open Frame Rack. With the ability to accommodate deeper, heavier components than a two post frame rack, the steel four post design provides a robust 1,000 lb. weight capacity. Open top accepts direct mounting of optional 6", 9" or 12" cable ladder (mounts parallel or perpendicular to front of rack). Standard cage nut Z-rail adaptor enables side mount installations. Ships flat to save space. Includes 100 6mm rack screws and cage nuts. Flat black powder coat finish.

Features
  • Mount servers using the cage nut compliant rackrail
  • Rack gangs to additional four post or two post open frame racks
  • Open frame design facilitates unrestricted heat flow
  • Includes standard Z-rail adapter for side mount installations
  • Open top accepts mounting of 6", 9" or 12" cable ladders

Application
  • MDF/IDF
  • Premise wiring
  • Network aggregation
  • Cable management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.