L-com

Open Frame 4 Post Rack 12-24 Rackrail -51U 24" Deep

  • Picture of Open Frame 4 Post Rack 12-24 Rackrail -51U 24" Deep
Picture of Open Frame 4 Post Rack 12-24 Rackrail -51U 24" Deep
SKU R412-5124B
  Available for backorder
Quantity Price
1 - 4 $1,780.12
5 - 9 $1,708.91
10 - 24 $1,637.71
25 + Call Us
Price $1,780.12

All Prices are in US Dollars and do not include duties



Mount networking, telephone and voice mail equipment, routers, switches and more with the R4 Series Four Post Open Frame Rack. Able to accommodate deeper, heavier components than a two post frame racks, the aluminum four post design provides a 2,500 lb. weight capacity. Open top accepts direct mounting of optional 6", 9" or 12" cable ladder (mounts parallel or perpendicular to front of rack). Ships flat to save space and includes 100 12-24 threaded mounting screws and washers. Flat black powder coat finish.

Features
  • Mount equipment using standard, 12-24 threaded rackrail
  • Rack gangs to additional four post or two post open frame racks
  • Open frame design facilitates unrestricted heat flow
  • Open top accepts mounting of 6", 9" or 12" cable ladders
  • Versatile base may be configured to the inside of the rack to save space, or outward for increased stability

Application
  • MDF/IDF
  • Premise wiring
  • Network aggregation
  • Cable management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.