L-com

L-com Vertical 19" Wall Mount Rack 1U

  • Picture of L-com Vertical 19" Wall Mount Rack 1U
Picture of L-com Vertical 19" Wall Mount Rack 1U
SKU RP00001
  Available for backorder
Quantity Price
1 - 24 $68.49
25 - 49 $65.07
50 - 99 $61.64
100 + Call Us
Price $68.49

All Prices are in US Dollars and do not include duties



The L-com Vertical Wallmount Racks are designed to accomodate any standard 19 Inch rack mount panel or equipment. The vertical design allows you to mount them on a wall or under a table/desk. they can accommodate all depths of equipment and mounts either horizontally or vertically for easy component placement. The L-com Vertical Wallmount Racks come in 1U (1.75"), 2U (3.5"), 3U (5.25") & 4U (7") rack space heights.Same day shipping on most items; Order online today

Features
  • Compatible with all standard 19 Inch Rack Panel and Equipment
  • Comes in 1U (1.75")rack space height
  • Mounts horizontally or vertically
  • Accommodates all depths of equipment
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.