L-com

L-com Open Frame 19" Wall Mount Rack - 12" Depth -16U

  • Picture of L-com Open Frame 19" Wall Mount Rack - 12" Depth -16U
Picture of L-com Open Frame 19" Wall Mount Rack - 12" Depth -16U
SKU RP00015-16
Available to Ship 2
Quantity Price
1 - 9 $69.59
10 - 24 $66.81
25 - 99 $64.02
100 + Call Us
Price $69.59

All Prices are in US Dollars and do not include duties



L-com's 19" Open Frame Wall Mount Racks are designed to mount directly to any wall. These Racks are available in 8U (14"), 16U (28") & 20U (35") Rack Heights and accept 10-32 Rack screws.These Racks are ideal for mounting your patch panels, switches, or other 19" rackmount devices in your home, office, or data center. they are made from sturdy lightweight aluminum and coated in black powder, making it sturdy, resistant to corrosion, and light weight.

Features
  • Compatible with all standard 19 Inch Rack Panel and Equipment
  • 16U (28") rack height
  • 12" Depth
  • Perfect for any of L-com's 12/ 16/ 24/ 32 or 48 Port Patch Panels
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.