L-com

L-com Hinged 19" Wall Mount Rack - 6" Depth - 1U

  • Picture of L-com Hinged 19" Wall Mount Rack - 6" Depth - 1U
Picture of L-com Hinged 19" Wall Mount Rack - 6" Depth - 1U
SKU RP00003-1
Available to Ship 1
Quantity Price
1 - 24 $7.48
25 - 49 $7.11
50 - 99 $6.73
100 + Call Us
Price $7.48

All Prices are in US Dollars and do not include duties



L-com's Hinged Wall Mount Racks are designed to mount directly to any wall with the included mounting hardware. Once you install your panel or equipment the hinge allows you to swing them out for easy access to the back of them. The 2U (3.5"), 3U (5.25") , 4U (7") & 6U (10.5") also have rear openings to make accessing your cables easier if being routed through the wall to hide unsightly cable runs. This Hinged Wall Mount Rack has a Depth of 6 inches and supports all standard 19" rack mount panels that do not exceed that depth. These Racks are ideal for mounting your patch panels, switches, or other 19" rackmount devices in your home, office, or data center. they are made from cold rolled steel and coated in black powder, making it sturdy, resistant to corrosion, and light weight.

Features
  • Accomodates Panels and equipment with 19" Width x 6" Depth in 1U (1.75") Rack Height
  • Perfect for Space Restricted Installations
  • Perfect for any of L-com's 12/ 16 or 24 Port Patch Panels
  • Mounting Hardware included
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.