L-com

L-com Heavy Duty 19" Rack Mount Drawers 2U

  • Picture of L-com Heavy Duty 19" Rack Mount Drawers 2U
Picture of L-com Heavy Duty 19" Rack Mount Drawers 2U
SKU RP00004-2
  Available for backorder
Quantity Price
1 - 24 $115.99
25 - 49 $111.35
50 - 99 $107.87
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



The L-com Heavy Duty 19" 2U Rack Drawer provide a rugged, economical and convenient rack storage solution. with a 50 lb. weight capacity the drawers are fully enclosed with inside dimensions measuring 15.9'"wide by 14.5'" deep with full extension ball bearing slides. Storage height is only 1/2 less the actual racking height. Comes in a 2U (3.5") Rack Height. Each model comes with a face mounted drawer handle and a user-installed latch and keylock Comes in Black powder coat finish for durability. Same day shipping on most items; Order online today!

Features
  • Economical rack storage solution for 19" rack enclosures in 2U (3.5") Rack height
  • Comes with drawer handle and a user-installed latch and keylock
  • Full extension ball-bearings for smooth operation when loaded
  • 50 lb. weight capacity.
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.