L-com

L-com Fixed Wall Mount 19" Cabinet 23" Depth 6U Flat Box

  • Picture of L-com Fixed Wall Mount 19" Cabinet 23" Depth 6U Flat Box
Picture of L-com Fixed Wall Mount 19" Cabinet 23" Depth 6U Flat Box
SKU RP00025-6
Available to Ship 5
Quantity Price
1 - 9 $344.99
10 - 24 $331.19
25 - 99 $317.39
100 + Call Us
Price $344.99

All Prices are in US Dollars and do not include duties



The L-com Fixed wall mount cabinets are an economical way to organize all of your networking equipment. They accept standard 19 Inch rack equipment up to 23 Inch deep. they come flat packed to save you shipping cost. Made from cold rolled steel, with a powder coat black matte finish, this durable cabinet will look good in your office, classroom or home. With amenities you normally find on high end racks, L-com cabinets deliver the most value for your money. Includes fan, cage nuts, and assembly hardware and instructions.

Features
  • Fits standard 19 Inch rack equipment with Removable and lockable side panels & Locking glass front door
  • Includes Top Mounted 120mm Fan. (AC Powered)
  • Includes adjustable Cage Nut Style Rack Rails to mount your networking equipment 150lb wight limit
  • 6U (10.5") rack height
  • Ships in a Flat Box Assembly required

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.