L-com

L-com 19" Rackmount Sliding Keyboard Mouse Shelf - 2U

  • Picture of L-com 19" Rackmount Sliding Keyboard Mouse Shelf - 2U
Picture of L-com 19" Rackmount Sliding Keyboard Mouse Shelf - 2U
SKU RP00020-2
Available to Ship 1
Quantity Price
1 - 9 $231.99
10 - 24 $222.71
25 - 99 $213.43
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



The L-com Rackmount Computer Keyboard sliding shelf delivers ergonomic flexibity for your rack. A 2U Rackmount space is all you need to fit this sliding keyboard and mouse shelf. Mounts to a 4 post rack. Finished in a professional black powder coat for maximum durability. Same day shipping on most items; Order online today!

Features
  • Designed to mount to a 4 post rack, Mouse Pad & Mounting hardware included
  • 2U (3.5") Rack Height
  • 18" Depth
  • Max load capacity 66 lbs.
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.