L-com

L-com 19" Rackmount Shelf - 15" Depth - 3U

  • Picture of L-com 19" Rackmount Shelf - 15" Depth - 3U
Picture of L-com 19" Rackmount Shelf - 15" Depth - 3U
SKU RP00014-3
Available to Ship 5
Quantity Price
1 - 24 $130.99
25 - 49 $124.44
50 - 99 $117.89
100 + Call Us
Price $130.99

All Prices are in US Dollars and do not include duties



L-com 19" Rackmount Shelves come in a variety of sizes 1U (1.75"), 2U (3.5") & 3U (5.25") rack heights and weight load capacities from 26 to 90lbs. They come with a black powder coat finish for durability. Same day shipping on most items; Order online today!

Features
  • Designed to fit all standard 19 IN racks and cabinets
  • 3U (5.25") Rack Height
  • Up to 48 lbs, load capacity
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.