To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

L-com 19" L-shaped Steel Lacing Bar - 10 Pack

  • Picture of L-com 19" L-shaped Steel Lacing Bar - 10 Pack
Picture of L-com 19" L-shaped Steel Lacing Bar - 10 Pack
SKU RP00009-1
Available to Ship 2
Quantity Price
1 - 24 $66.99
25 - 49 $64.31
50 - 99 $62.30
100 + Call Us
Price $66.99

All Prices are in US Dollars and do not include duties



L-com Lacing Bars come in a variety of styles and offsets sold in 10 packs provide effective cable management routing bundles through your racks, it also assists with air flow, offering separation from power cords to avoid signal noise, and limits inadvertent disconnects. They come in a black powder coat finish for durability. Same day shipping on most items; Order online today!

Features
  • 19" rack mount cable lacing bars for cable management in packages of 10 bars
  • Reduces cable stress on expensive equipment ports
  • Increase the life of connected cable with proper cable management
  • Black powder coat finish for durability

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.