L-com

L-com 19" Cable Management Panel with Brush 1U

  • Picture of L-com 19" Cable Management Panel with Brush 1U
Picture of L-com 19" Cable Management Panel with Brush 1U
SKU RP00011-1
  Available for backorder
Quantity Price
1 - 24 $42.59
25 - 49 $40.46
50 - 99 $38.33
100 + Call Us
Price $42.59

All Prices are in US Dollars and do not include duties



L-com Cable Management Panels come in 1U (1.75") & 2U (3.5") rack height options. Available with either metal D-Rings with a black powder coat finish for durability or Plastic brush fingers to manage your cabling & provide a neat and clean appearance in your network closet. This can help with troubleshooting network issues by making it easier to segregate network cablng runs into discrete groups. Same day shipping on most items; Order online today!

Features
  • Designed to fit all standard 19 IN racks and cabinets
  • Comes in 1U (1.75") & 2U (3.5") Rack Heights
  • Provides flexibility for cable management with a neat and clean appearance

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.