L-com

L-com 18x18x5 DVR Security Enclosure (Lockbox)

  • Picture of L-com 18x18x5 DVR Security Enclosure (Lockbox)
Picture of L-com 18x18x5 DVR Security Enclosure (Lockbox)
SKU RP00026
Available to Ship 6
Quantity Price
1 - 9 $350.99
10 - 24 $336.95
25 - 99 $322.91
100 + Call Us
Price $350.99

All Prices are in US Dollars and do not include duties



Your CCTV system is only as secure as your DVR. The L-com DVR Security Enclosure (Lockbox) comes fully assembled and is designed to secure any equipment video recording equipment or any other equipment requiring a secure lock box. that needs to be inaccessible to unauthorized personnel. This enclosure comes with a locking steel front door and rear mounted cooling fan. If mounting on a wall is required, Vertical and Horizontal wall mount brackets are sold as an option.

Features
  • 18x5x18 Inch Dimensions with Locking Front Door, Comes with Two Keys
  • Removable Top for Easy Installation
  • Cooling Fan Included
  • Optional Wall Mount Brackets Available.

Application
  • Industrial
  • Retail Security
  • Mass Transit
  • Educational
  • Civil Municipalities

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.