L-com

L-com 1.75" x 19" Blank Steel Panel

  • Picture of L-com 1.75" x 19" Blank Steel Panel
  • Picture of L-com 1.75" x 19" Blank Steel Panel
Picture of L-com 1.75" x 19" Blank Steel Panel
SKU PR175BLK
Available to Ship 237
Quantity Price
1 - 24 $50.29
25 - 49 $47.78
50 - 99 $45.26
100 + Call Us
Price $50.29

All Prices are in US Dollars and do not include duties



Often forgotten in an installation, rack filler panels are an important addition. Blank panels cover up unused rack space preventing unwanted access to equipment. Blank panels are also crucial to thermal management by controlling and restricting airflow through a rack enclosure. Blank panels can also be used to custom fabricate unique panel layouts for individual applications. Larger volume quotations are available; Contact us today!

Features
  • 19" blank rack panels for filling in open rack space
  • Comes in 1U (1.75"), 2U (3.5"), 3U (5.25"), 4U ( 7"), 5U (8.75") & 6U (10.5") Rack Heights.
  • Same day shipping on most items; Order online today!
  • Black powder coat finish for durability
  • Constructed with 16-gauge cold rolled steel

Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.