L-com

FSP Sub Panel, Blank Sub Panel with (4) 0.5" D-Hole Openings, Black

  • Picture of FSP Sub Panel, Blank Sub Panel with (4) 0.5" D-Hole Openings, Black
Picture of FSP Sub Panel, Blank Sub Panel with (4) 0.5" D-Hole Openings, Black
SKU FSP-05D-BNK
Available to Ship 1
Quantity Price
1 - 24 $22.89
25 - 49 $21.75
50 - 99 $20.60
100 + Call Us
Price $22.89

All Prices are in US Dollars and do not include duties



This panel provides 4 unpopulated openings allowing you to load it with L-com's 0.5" D-Hole Couplers in whatever combination you require. This unit features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Offers the ability to mix and match different couplers offering complete design flexibility
  • Used to populate L-com's L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
  • Four Openings to accommodate a wide variety of L-com's Couplers that fit into a 1/2" D-Hole.
  • Snap on mounting for fast and easy installation

Application
  • Coax Extension
  • Premise wiring
  • Coaxial Interface conversion
  • Video

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.