L-com

Fiber Sub Panel, 6 ST Simplex Couplers, w/Bronze Sleeve

  • Picture of Fiber Sub Panel, 6 ST Simplex Couplers, w/Bronze Sleeve
  • Picture of Fiber Sub Panel, 6 ST Simplex Couplers, w/Bronze Sleeve
Picture of Fiber Sub Panel, 6 ST Simplex Couplers, w/Bronze Sleeve
SKU FSP-ST-BR
Available to Ship 18
Quantity Price
1 - 24 $103.99
25 - 49 $98.79
50 - 99 $93.59
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



This versatile sub panel is used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Offered in an ST configuration, these robust connectors feature bronze alignment sleeves which are primarily used in Multimode applications This unit features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • ( 6 ) ST Simplex Couplers
  • Bronze sleeve option for use with Multimode applications
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
  • Construction: Cold Rolled Steel 5.1" X 1.1"

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.