L-com

Fiber Sub Panel, 6 LC Duplex 10G Couplers, Ceramic Sleeve

  • Picture of Fiber Sub Panel, 6 LC Duplex 10G Couplers, Ceramic Sleeve
Picture of Fiber Sub Panel, 6 LC Duplex 10G Couplers, Ceramic Sleeve
SKU FSP-LCD6-10G-CR
Available to Ship 30
Quantity Price
1 - 24 $115.99
25 - 49 $110.19
50 - 99 $104.39
100 + Call Us
Price $115.99

All Prices are in US Dollars and do not include duties



These versatile sub panels are used to populate L-com's FE series Fiber Enclosures, FSP Patch Panels and FSP Din-Rail Boxes. These robust connectors feature ceramic sleeve versions which are primarily used in Single mode applications and bronze sleeve versions which are typically used in Multimode applications.These units features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • ( 6 ) LC Duplex Couplers
  • Ceramic sleeve for use with Multimode or Single mode applications
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.