In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Fiber Sub Panel, 6 APC FC Simplex Couplers, w/Ceramic Sleeve

  • Picture of Fiber Sub Panel, 6 APC FC Simplex Couplers, w/Ceramic Sleeve
Picture of Fiber Sub Panel, 6 APC FC Simplex Couplers, w/Ceramic Sleeve
SKU FSP-FC-APC
Available to Ship 2
Quantity Price
1 - 9 $225.99
10 - 24 $216.95
25 - 99 $207.91
100 + Call Us
Price $225.99

All Prices are in US Dollars and do not include duties



This versatile sub panel is used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Offered in an FC APC configuration, these robust connectors feature ceramic alignment sleeves which are primarily used in Single mode applications This unit features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
  • ( 6 ) FC Simplex APC Couplers
  • Ceramic sleeve option for use with Single mode applications
  • Construction: Cold Rolled Steel 5.1" X 1.1"


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.