Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Extra Rail Kit, Cage Nut 44U

  • Picture of Extra Rail Kit, Cage Nut 44U
Picture of Extra Rail Kit, Cage Nut 44U
SKU PROWRK-RR44
Available to Ship 4
Quantity Price
1 - 9 $305.12
10 - 24 $292.91
25 - 99 $280.71
100 + Call Us
Price $305.12

All Prices are in US Dollars and do not include duties



Add the convenience of cage nut style mounting to your Middle Atlantic WRK series enclosure. Cage nut rails feature an industry standard 3/8" square hole mounting design often found on telecom severs and equipment. These rails conveniently mount inside the standard WRK series enclosures from Middle Atlantic. Standard sizes up to 44-rack space are available. Cage nuts are sold separately. Order online today!

Features
  • Cage nuts sold separately.
  • Finished with a durable black powder coat paint
  • Cage nut style rack rail for WRK series racks, square hole mounting of equipment
  • Constructed with heavy gauge steel for strength and durability
  • Industry standard 3/8" square hole for compatibility with most telecom equipment

Application
  • Data Centers
  • LAN aggregation
  • Network Infrastructure
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.