L-com

Extra Rail Kit, 10-32 37U

  • Picture of Extra Rail Kit, 10-32 37U
Picture of Extra Rail Kit, 10-32 37U
SKU WRK-RR37
  Available for backorder
Quantity Price
1 - 9 $256.12
10 - 24 $245.88
25 - 99 $235.63
100 + Call Us
Price $256.12

All Prices are in US Dollars and do not include duties



Add an additional rack rail to your Middle Atlantic WRK series enclosure. Standard 10-32 threaded rack rail with rack space increment labeling for easy installation of equipment. These rails conveniently mount inside the standard WRK series enclosures from Middle Atlantic. Standard sizes up to 44-rack space are available. Includes all mounting hardware. Order online today!

Features
  • Extra rack rail kit for WRK series racks
  • Standard 10-32 threaded rack rail with rack space increment labeling for easy installation of equipment
  • Constructed with heavy gauge steel for strength and durability
  • Finished with a durable black powder coat paint
  • Includes all mounting hardware. Order online today!

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.