Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com
Sort by
Items per page
The result that matches your selection is 3 items, currently showing page 1

Brady Wraparound Cable Labels - 3 Sizes to Choose From, Pkg/30

Wraparound cable labels from L-com offer a reliable solution for organizing cables in data centers, server racks, and networking environments. Our wraparound labels allow users to write or type on the printable portion and wrap the clear portion over for protection against smudging. Compatible with Brady printers including BBP81, Brady 1244, 1344, 200MVP Plus, and thermal transfer printers. Available in blue color, three sizes—CL0515 (0.5"x1.5"), CL1150 (1.0"x1.5"), CL1375 (1.0"x3.75")—with 30 labels per package for LAN installations and cable management.

FAQs

What Brady printers are compatible with wraparound cable labels?

These cable labels from L-com are compatible with a wide range of Brady printers, including the BBP81, Brady 1244, Brady 1344, Brady 200MVP Plus, Brady 2461, Brady 300MVP Plus, Brady 300X-Plus II, Brady 3481, Brady 360X-Plus II, Brady 600X-Plus II, Brady 6441, Tagus T200, Tagus T300, and various thermal transfer printers. Our wraparound cable labels are available in blue color.

What sizes are available for wraparound cable labels?

Brady wraparound cable labels come in three sizes to fit different cable diameters, ensuring that they can be used with various cables and wires. The sizes available are CL0515 (0.5"x1.5"), CL1150 (1.0"x1.5"), and CL1375 (1.0"x3.75"), with maximum diameters of 0.275 inch and 1 inch for the label.

How do wraparound cable labels protect against smudging?

L-com wraparound labels allow the user to write or type on the printable portion of the label and wrap the clear portion over for protection against smudging. With their unique wraparound design, these labels offer protection for cable identification in data centers, server racks, and networking environments.

How many labels are included in each package of wraparound cable labels?

Each package contains 30 labels, making them a convenient choice for both small-scale and larger projects. These wraparound cable labels from L-com are available in blue color and are compatible with a wide range of Brady labels printers.

What applications are wraparound cable labels designed for?

These wraparound cable labels from L-com are suitable for LAN installations, cable management, and asset identification applications. Wraparound cable labels from L-com offer a reliable and practical solution for organizing cables in data centers, server racks, and networking environments.

What color are Brady wraparound cable labels available in?

L-com wraparound cable labels are available in blue color. Additionally, each package contains 30 labels, making them a convenient choice for both small-scale and larger projects. These cable labels from L-com are compatible with a wide range of Brady labels printers.

What are the maximum cable diameters for wraparound cable labels?

The sizes available are CL0515 (0.5"x1.5"), CL1150 (1.0"x1.5"), and CL1375 (1.0"x3.75"), with maximum diameters of 0.275 inch and 1 inch for the label. L-com Brady wraparound cable labels come in three sizes to fit different cable diameters, ensuring that they can be used with various cables and wires.

Need assistance selecting the right wraparound cable labels or Brady labels for your cable management, data center, or LAN installation requirements? Our engineering team provides expert technical guidance on label sizes, Brady printer compatibility, and application-specific solutions for your cable identification needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com maintains one of the largest in-stock selections of wraparound cable labels for international and domestic orders.

Sort by
Items per page