Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Adjustable Heavy Duty Vented Rackshelf, 16"-26" Useable Shelf Area

  • Picture of Adjustable Heavy Duty Vented Rackshelf, 16"-26" Useable Shelf Area
Picture of Adjustable Heavy Duty Vented Rackshelf, 16"-26" Useable Shelf Area
SKU VSA-1626
Available to Ship Call us
Quantity Price
1 - 9 $218.12
10 - 24 $213.75
25 - 99 $209.39
100 + Call Us
Price $218.12

All Prices are in US Dollars and do not include duties



Unlike standard adjustable shelves, the entire VSA shelf telescopes to reach rear rail, providing a range of useable depths from 16" to 44". Providing the greatest useable depth in its class, the heavy-duty VSA is ideal for even the deepest components. Constructed of hemmed 16-gauge steel and finished in a durable black powder coat, the VSA is fully vented for superior cooling and features many tie points for enhanced cable management.

Features
  • Versatile, heavy duty shelf telescopes to rear rackrail to accommodate deeper, heavier components
  • Four-point mounting system provides a 500 lb. weight capacity
  • Adjustable depth from 16” to 44”, depending on model
  • Shelf requires less open rackspace to mount than other four-point mount shelves
  • Fully vented shelf enhances airflow beneath equipment

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.