Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

5.25" X 19" Rack Mountable Lockbox

  • Picture of 5.25" X 19" Rack Mountable Lockbox
Picture of 5.25" X 19" Rack Mountable Lockbox
SKU LBX-3
Available to Ship 6
Quantity Price
1 - 9 $173.12
10 - 24 $169.65
25 - 99 $166.19
100 + Call Us
Price $173.12

All Prices are in US Dollars and do not include duties



Prevent theft of expensive gear such as test sets by securing them into a Middle Atlantic lockbox. Available in 5.25" high or 7" high versions, these lockboxes feature a keyed lockset to prevent unwanted access. The lockboxes have 9" of internal depth and 17" of internal width for storing equipment. Each box is finished in a durable black powder coat to resist scratches.

Features
  • 19" Steel lockboxes for securing valuable equipment
  • Fits standard 19" relay rack enclosures
  • 9" internal depth and 17" width for equipment storage
  • Black powder coat finish for durability
  • Keyed lockset to prevent unwanted access

Application
  • Data Centers
  • MDF/IDF installations
  • Network Infrastructure
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.