L-com

5.25" Panel, W/ Washable Filter

  • Picture of 5.25" Panel, W/ Washable Filter
Picture of 5.25" Panel, W/ Washable Filter
SKU FILTER
Available to Ship 5
Quantity Price
1 - 24 $79.12
25 - 49 $75.96
50 - 99 $73.58
100 + Call Us
Price $79.12

All Prices are in US Dollars and do not include duties



Made from 18-gauge perforated steel, Middle Atlantic's washable filter is 1" thick and mounts directly over fans, or it can be used as a filtered vent panel. Product features a black powder coat finish and occupies 3 spaces (5 1/4").

Features
  • 3U height
  • Filter can be washed
  • Used to filter air going into a 19" rack
  • 18-gauge perforated steel ensures long life

Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.