L-com

3.50" x 19" Panel, 16 DVI Female / Female Couplers

  • Picture of 3.50" x 19" Panel, 16 DVI Female / Female Couplers
  • Picture of 3.50" x 19" Panel, 16 DVI Female / Female Couplers
Picture of 3.50" x 19" Panel, 16 DVI Female / Female Couplers
SKU PR35DVIFB
Available to Ship 18
Quantity Price
1 - 9 $464.99
10 - 24 $446.39
25 - 99 $427.79
100 + Call Us
Price $464.99

All Prices are in US Dollars and do not include duties



L-com's 16 port DVI patch panel is perfect for high density professional video applications. These rugged panels feature 16 gauge cold rolled steel with a black powdercoat finish providing protection from scratches and abrasions. The female to female DVI couplers support DVI-I Single/Dual Link, DVI-D Single/Dual Link and DVI-A applications.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powder coating provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Industry standard 2U panel height will fit most rack panels
  • Supports DVI-I Single/Dual Link, DVI-D Single/Dual Link and DVI-A
  • Used to connect DVI cables in a 19" rack

Application
  • Digital projection
  • Digital Signage
  • Surveillance
  • Video production

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.