L-com

3.50" x 19" HDMI Patch Panel, 32 HDMI Female / Female Couplers

  • Picture of 3.50" x 19" HDMI Patch Panel, 32 HDMI Female / Female Couplers
  • Picture of 3.50" x 19" HDMI Patch Panel, 32 HDMI Female / Female Couplers
Picture of 3.50" x 19" HDMI Patch Panel, 32 HDMI Female / Female Couplers
SKU PR35HD32B
Available to Ship 1
Quantity Price
1 - 9 $770.00
10 - 24 $739.20
25 - 99 $708.40
100 + Call Us
Price $770.00

All Prices are in US Dollars and do not include duties



L-com's 32 port HDMI patch panels are perfect for high density professional audio and video applications. These rugged panels feature 16 gauge cold rolled steel with a black powdercoat finish providing protection from scratches and abrasions. The female to female HDMI couplers feature gold contacts to ensure the highest quality performance.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Gold contacts ensure minimal signal loss
  • Heavy gauge steel and black powder coating provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Industry standard 2U panel height will fit most racks
  • Used to connect HDMI cables in a 19" equipment rack

Application
  • Digital projection
  • Digital Signage
  • Surveillance
  • Video production

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.