L-com

3.50" Panel (Black), 32 BNC Adapters Grounded W/ Rear Cable Minder

  • Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Rear Cable Minder
  • Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Rear Cable Minder
  • Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Rear Cable Minder
Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Rear Cable Minder
SKU PR35B32GCMB
Available to Ship 9
Quantity Price
1 - 9 $498.99
10 - 24 $479.03
25 - 99 $459.07
100 + Call Us
Price $498.99

All Prices are in US Dollars and do not include duties



This 50 Ohm grounded BNC female feedthru rack panel features 32 ports each with a write on area for easy port identification. Panels are made from 16 gauge cold rolled steel and finished with a durable black powdercoat. A cable minder feature is included to manage cable routing. The industry standard 2U height will fit most rack panels.

Features
  • Heavy gauge steel and black powdercoating provides durability
  • Industry standard 2U panel height will fit most rack panels
  • Rack mounted grounded panel feed-thru for BNC 50 Ohm lines

Application
  • Network installation
  • Cable management
  • MDF/IDF
  • Premise Wiring


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.