L-com

3.50" Blank Rack Panel Accepts 32 Couplers

  • Picture of 3.50" Blank Rack Panel Accepts 32 Couplers
  • Picture of 3.50" Blank Rack Panel Accepts 32 Couplers
Picture of 3.50" Blank Rack Panel Accepts 32 Couplers
SKU PR35F504B
Available to Ship 5
Quantity Price
1 - 24 $56.79
25 - 49 $54.52
50 - 99 $52.81
100 + Call Us
Price $56.79

All Prices are in US Dollars and do not include duties



Configure your own patch panel with L-com's innovative flange style couplers and adapters. These 19" rack panels are pre-tapped and designed to accept all the ECF and ECJ series adapters we stock. Mix and match RJ11, RJ12, RJ45, USB, and Firewire couplers on one panel. Panels are finished with a black powder coat and available in a 1.75" 16-port version or a 3.5" 32-port version.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Finished with a black powder coat and have screened port numbers
  • 19" rack panel for L-com ECF and ECJ series adapters and couplers.
  • Available in a 1.75" 16-port version or a 3.5" 32-port version
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Pre-tapped with 4-40 threads for fast mounting of connectors

Application
  • LAN aggregation
  • Telecom
  • Data center management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.