L-com

3.50" Blank Filler Panel, Vertical Vented Steel

  • Picture of 3.50" Blank Filler Panel, Vertical Vented Steel
Picture of 3.50" Blank Filler Panel, Vertical Vented Steel
SKU PR35-EVTBLK
  Available for backorder
Quantity Price
1 - 24 $26.12
25 - 49 $25.08
50 - 99 $24.29
100 + Call Us
Price $26.12

All Prices are in US Dollars and do not include duties



Today's high-speed electronics require proper cooling to maintain performance and maximize component lifecycle. Often forgotten in an installation, vent panels are crucial to thermal management by controlling and directing airflow through a rack enclosure. These panels also fill unused rack space preventing unwanted access to equipment. Larger volume quotations are available; Contact us today!

Features
  • 17% open area to maximize airflow while minimizing unwanted access to equipment
  • Black powder coat finish for durability
  • Constructed with 16-gauge cold rolled steel
  • 19" vertically slotted, vented rack panels for thermal management in a rack enclosure
  • Same day shipping on most items; Order online today!

Application
  • LAN aggregation
  • Data Centers
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.