L-com

3.50" 32 Port Panel RJ11 (6x4), Straight-Thru

  • Picture of 3.50" 32 Port Panel RJ11 (6x4), Straight-Thru
  • Picture of 3.50" 32 Port Panel RJ11 (6x4), Straight-Thru
Picture of 3.50" 32 Port Panel RJ11 (6x4), Straight-Thru
SKU PR35F504B-4S
  Available for backorder
Quantity Price
1 - 9 $136.99
10 - 24 $131.51
25 - 99 $126.03
100 + Call Us
Price $136.99

All Prices are in US Dollars and do not include duties



Patching voice connections over to a rack panel is now easy with L-com's unique flange mount voice grade coupler panels. Each panel features L-com's exclusive flange mount couplers for secure mounting of all your cables. All couplers are straight through wired for data and digital voice applications. These RJ45 jacks have 30 micro inches of gold plating to insure a reliable connection.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • 19" x 3.5" Rack panel with 32 RJ11, RJ12, or RJ45 couplers for voice applications.
  • Each panel has a black powder coat finish for durability
  • Screened port numbers simplify cable organization and tracking
  • Straight through wired for data and digital voice applications

Application
  • 802.3
  • LAN aggregation
  • Telco

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.