Secure mounting of category 6a couplers has never been better. L-com's exclusive flange mount couplers pre-installed into standard 19" rack panels provide the best method for coupling up to 32 category 6a grade patch cables on a rack. The metal flange is attached permanently to the panel with two 4-40 screws. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available
(sold separately) Same day shipping on most items; Order online today!
Features
- 19" x 3.5" Rack panel with 32 Category 6a keystone couplers for high-speed data Applications
- Constructed with 16-gauge cold rolled steel for strength, each panel has a black powder coat finish for durability
- Metal flange is attached with two 4-40 screws for a secure connection
- Silk screened port numbers simplify cable organization and tracking
- Optional cable management bracket PR-CMB available (sold separately) </font>
Application
- 802.3/802.3u
- Data center management
- LAN aggregation