L-com

3.5" x 19" Panel (Black), 32 F Coupler

  • Picture of 3.5" x 19" Panel (Black), 32 F Coupler
  • Picture of 3.5" x 19" Panel (Black), 32 F Coupler
  • Picture of 3.5" x 19" Panel (Black), 32 F Coupler
Picture of 3.5" x 19" Panel (Black), 32 F Coupler
SKU PR35F32
  Available for backorder
Quantity Price
1 - 9 $338.99
10 - 24 $325.43
25 - 99 $311.87
100 + Call Us
Price $338.99

All Prices are in US Dollars and do not include duties



This isolated Type F jack feedthru rack panels is offered in a 2U high 32 port configuration. Panels are made from 16 gauge cold rolled steel and finished with a durable black powdercoat. Type F feedthru couplers have a non conductive washer for isolation from the rack panel.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rack mounted video feed-thru panels with 32 Type F female interfaces
  • Industry standard 2U panel heights will fit most rack panels. Heavy gauge steel and black powdercoating for durability
  • Insulated Type F feed-thrus to address ground loop issues
  • Write on space above and numerical legends below each port allows for quick identification of ports

Application
  • Premise Wiring
  • Cable management
  • MDF/IDF
  • Network installation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.