L-com

3.5" X 19" Blank Panel w/ 24 XLR Cutouts, Black

  • Picture of 3.5" X 19" Blank Panel w/ 24 XLR Cutouts, Black
Picture of 3.5" X 19" Blank Panel w/ 24 XLR Cutouts, Black
SKU PR35XLR-BNK
  Available for backorder
Quantity Price
1 - 24 $64.19
25 - 49 $61.62
50 - 99 $59.70
100 + Call Us
Price $64.19

All Prices are in US Dollars and do not include duties



Create your own custom panel layout using L-com's pre-punched rack panels. This series of panels has pre-punched Universal Audio/Video cutouts for simple installation of Panel Mountable Audio/Video Adapters/Couplers & Cable Assemblies. Screened port numbers simplify cable organization and tracking. The durable black powder coat finish resists scratches.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Black powder coat finish provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
  • 19" x 3.50" (2U) rack panels with pre-punched Audio/Video Cutouts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.