L-com

19" Wall Mount Rack Cabinet 10U

  • Picture of 19" Wall Mount Rack Cabinet 10U
Picture of 19" Wall Mount Rack Cabinet 10U
SKU SBX-10
  Available for backorder
Quantity Price
1 - 4 $749.12
5 - 9 $719.15
10 - 24 $689.19
25 + Call Us
Price $749.12

All Prices are in US Dollars and do not include duties



If your looking for an economical wall mount enclosure, the SBX series it the perfect choice. Middle Atlantic's SBX series wall mount enclosures offer a fully welded center section with 18-gauge steel and a backpan made with 14-gauge steel. Equipment is easily secured behind the locking front door preventing unwanted access. With a usable depth of 14 inches, this enclosure can easily house most networking switches and equipment. Ventilation slots at the top and bottom of each side improve airflow within the cabinet. Drop ship this item directly to your next jobsite.

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.