L-com

19" Wall Mount Pivoting Rack Cabinet 16U

  • Picture of 19" Wall Mount Pivoting Rack Cabinet 16U
Picture of 19" Wall Mount Pivoting Rack Cabinet 16U
SKU DWR-1617PD
Available to Ship Call us
Quantity Price
1 - 4 $1,358.12
5 - 9 $1,303.79
10 - 24 $1,249.47
25 + Call Us
Price $1,358.12

All Prices are in US Dollars and do not include duties



When floor space is limited choose Middle Atlantic's Wall Mount Enclosure System. Featuring the exclusive tool-free Quick-MountTM system, one person can easily install the center section to the backpan at the jobsite. The swing direction of the center section can easily be reversed for a custom fit for each application. Each cabinet features a lockable Plexi front door that is keyed differently than the main cabinet section for security. Built with 11-gauge 10-32 threaded rack rail and a welded shell, this cabinet can handle up to 300 lbs of equipment. Numerous laser knockouts allow cables to be properly routed for each jobsite.

Features
  • Numerous laser knockouts for cable routing
  • Up to 300 lbs of equipment storage capacity
  • 11-gauge 10-32 threaded rack rail for secure mounting of heavy equipment
  • Lockable Plexi front door for securing valuable equipment
  • Wall Mountable Pivoting Rack Enclosure for network equipment and patch panels

Application
  • IDF installations
  • LAN aggregation
  • Data Centers
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.