L-com

19" Relay Rack Kit, 38 Rack Spaces

  • Picture of 19" Relay Rack Kit, 38 Rack Spaces
Picture of 19" Relay Rack Kit, 38 Rack Spaces
SKU DCR38
  Available for backorder
Quantity Price
1 - 9 $517.12
10 - 24 $506.78
25 - 99 $496.44
100 + Call Us
Price $517.12

All Prices are in US Dollars and do not include duties



For the highest quality rack system choose the Middle Atlantic 19" Relay Rack. Constructed with 11-gauge 10-32 threaded steel side channels, this rack can handle up to 400lbs of equipment and cabling. Incorporating a self-squaring, self-leveling design greatly reduces assembly time. Unique gusseted base means no shimming on uneven floors. The optional cantilever support base adds stability when installing deep equipment. Ship these racks directly to your jobsite with no concerns about quality or installation time.

Features
  • Choose from 72" 38-space or 84" 45-space designs
  • Relay/Frame Rack for Telecom and Patch Panels Mounting
  • Self-aligning design speeds assembly
  • Strong 1/8" (11-gauge) steel channels for up to 400 lb. weight capacity
  • Stabilizer gussets on feet for uneven floors, no shimming required

Application
  • MDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.