To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

19" Rackmount Lacer Bar Rectangular, Pkg/10

  • Picture of 19" Rackmount Lacer Bar Rectangular, Pkg/10
Picture of 19" Rackmount Lacer Bar Rectangular, Pkg/10
SKU LBP-1S
Available to Ship Call us
Quantity Price
1 - 9 $97.12
10 - 24 $93.23
25 - 99 $89.35
100 + Call Us
Price $97.12

All Prices are in US Dollars and do not include duties



Lack of cable management is one of the most common reasons for cable failure in rack systems. Middle Atlantic's extensive line of cable lacing bars, offers you multiple options when securing cables in a rack enclosure. The "L" shaped versions are ideal for larger cable runs vertically through an enclosure and are available with a 2", 4" or 6" offset. Smaller round bars with short offsets are great for supporting cables as they exit the back of equipment preventing stress to expensive ports.

Features
  • 19" rack mount cable lacing bars for cable management
  • Offset design option allows the bar to reach in to equipment ports
  • Reduces cable stress on expensive equipment ports
  • Fits standard 19" relay rack enclosures
  • Increase the life of connected cable with proper cable management

Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.